PACSystems™ RXi2 - XP Industrial PC: Intel Celeron G3900E 2.4GHz, 4GB, 128GB SSD, 2 Slot, Windows 10 IoT, 0C bis +60C

零件号:

Emerson-R2X2N1M1A1T0A

The RXi2-XP IPC delivers compact, rugged, mid-to high-range performance computing capabilities to run HMI, historian, and analytics applications right at the machine to enable improved real-time control of operations and better integration into plant-wide systems.

Specifications

Part NumberR2X2N1M1A1T0A
IPC FamilyRXi2-XP Intel 6th Gen Core
CPUIntel Celeron G3900E 2.4GHz
CPU Power35W
CPU Core Count2
Memory4GB
Storage128GB SSD
Non-Volatile RAM
Ethernet5x 10/100/1000BASE-T (1x remote management AMT, optional SFP)
USB4x USB 3.0, 2x USB 2.0 internal
Serial Interfaces2xRS232
Expansion Slots2 Slot
Pre-installed OSWindows 10 IoT
Operating Temperature0C bis +60C