RSTi input module 4 points, Negative Logic, 48VDC
Specifications
| Part Number | ST-1324 |
| Input Count, Type & Speed | 4 Point, Negative Logic; 3.0mS |
| Supply Voltage and On/Off Voltage | 48VDC; Range 34~60VDC; On >43VDC; Off <20VDC |
| Current Consumption | 35mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |