RSTi input module 4 points, 110V AC (AC 85V ~ 132V)
Specifications
| Part Number | ST-1804 |
| Input Count, Type & Speed | 4 Point, Positive Logic; 10mS |
| Supply Voltage and On/Off Voltage | 110VAC; Range 85~132VAC; 47-60Hz |
| Current Consumption | 35mA @ 5VDC |
| Approvals & Standards Ordinary Locations | UL 508, equivalent to CSA C22.2 No 142M1987 standard |
| Approvals & Standards Hazardous Locations | Class I, Div. 2, Groups A, B, C, D |