RSTi output module 16 points, Positive Logic, 24VDC/0.3A
Specifications
| Part Number | ST-222F |
| Output Count, Type & Speed | 16 point positive logic; 0.3mS |
| Output Rating | 0.5ADC / 24VDC; 4.0ADC per common |
| Current Consumption | System 80mA @ 5VDC; Field 11-28.8VDC for the Output Loads |