A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.
Specifications
Part Number
ST-2514
Output Count, Type & Speed
4 point negative logic; 0.3mS
Output Rating
2ADC 24VDC; 8ADC per common
Current Consumption
System 45mA @ 5VDC; Field 5mA per point @28.8VDC plus 11-28.8VDC for output loads