RSTi output module 4 points, Positive Logic, Diagnostics, 24VDC/2A
Specifications
| Part Number | ST-2524 |
| Output Count, Type & Speed | 4 point positive logic; 0.3mS |
| Output Rating | 2ADC 24VDC; 8ADC per common |
| Current Consumption | System 45mA @ 5VDC; Field 5mA per point @28.8VDC plus 11-28.8VDC for output loads |