RSTi analog input module 4 channel, 4~20mA, 14-bit

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberST-3234
Analog Input Count & Type4 point; 4-20mA
Resolution & Speed14 bit; 4mS
Current ConsumptionSystem 165mA @5VDC