RSTi analog output module 4 channel, 0~10VDC, 12-bit

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberST-4424
Analog Output Count & Type4 point; 0-10V
Resolution & Speed12bit; 4mS
Current ConsumptionSystem 60mA @5VDC