RSTi Serial Interface module RS-422, 1 Channel

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberST-5221
Specialty Module1 channel; Serial RS-422
Protocol & BAUDASCII, TxD, RxD, Full Duplex; 300 to 115,200 bps
Current ConsumptionSystem 155mA @5VDC