RSTi Potential Distribution module module, 0VDC and 24VDC 4 points

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberST-7188
Power Module-Field Input24VDC +/- 20%; 10ADC; and 0VDC