RSTi DeviceNet with built-in 24VDC source (Negative Logic) input, 32 points, expandable to 10 additional modules.
Specifications
| Part Number | STXDNS132 |
| Network Adapter / Use | DeviceNet / slave with Integrated I/O |
| I/O Count& Type | 32 Point Input; Positive Logic, 24VDC |
| Input Specs | Off<5VDC; On>9VDC; 5.4KOhm |