产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

RSTi DeviceNet with 16 24VDC source (Negative Logic) input and 16 24VDC sink output built-in

A compact and distributed solution, RSTi is easy to configure, manage and upgrade. With Ethernet-based RSTi I/O, high-speed communications are enhanced to facilitate the massive amounts of data that your devices generate. RSTi I/O unlocks the continuity, connectivity, and collaboration for your control systems.

Specifications

Part NumberSTXDNS532
Network Adapter / UseDeviceNet / slave with Integrated I/O
I/O Count& Type16 Point Input & 16 Point Output; 24VDC
I/O SpecsOff<5VDC; On>9VDC; 5.4KOhm; 0.5ADC/Pt; 8A/Module