RSTi DeviceNet with 16 24VDC source (Negative Logic) input and 8 isolated relay output built-in
Specifications
| Part Number | STXDNS925 |
| Network Adapter / Use | DeviceNet / slave with Integrated I/O |
| I/O Count& Type | 16 Point Source Input; 24VDC & 8 Isolated Relay Output |
| I/O Specs | (2A@5-24VDC, 250VAC; 0.8A@48VDC; 0.5A@110VDC * 100uA, 100mVDC/Point) |