产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H1 Instrument Isolation/Block hand Valve H1RDC-4Q

零件号:

Tescom-H1RDC-4Q

购买渠道
An isolation hand valve soft seat with straight thru bore and screwed connections

Specifications

Body MaterialCarbon Steel
SeatDelrin
Connections1/2" FNPT x 1/2" FNPT
PackingViton Oring
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature200°F (93.3°C)