PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series H5 Instrument Isolation/Block hand Valve H5HIS-2

Part Number:

Tescom-H5HIS-2

购买渠道
isolation Mini hand valve integral seat screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections1/4" FNPT x 1/4" FNPT
PackingGraphite
Orifice.136" (305mm) orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature1000°F (537.7°C)