PRODUCTS & SOFTWARE

INDUSTRIES

SERVICES & SUPPORT

SALES & PARTNERS

PRODUCTS & SOFTWARE

TESCOM™ Anderson Greenwood Instrumentation Series H5 Instrument Isolation/Block hand Valve H5RDB-2M

Part Number:

Tescom-H5RDB-2M

购买渠道
isolation Mini hand valve soft seat screwed connections

Specifications

Body MaterialBrass
SeatDelrin
Connections1/4" MNPT x 1/4" MNPT
PackingViton Oring
Orifice.136" (305mm) orifice
Max Pressure3000 psig (207barg)
Max Temperature200°F (93.3°C)