产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H71 Instrument Isolation/Block hand Valve H71VIC-44Q

零件号:

Tescom-H71VIC-44Q

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2" FNPT x 1/2" MNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure10000 Psig (689 Barg)
Max Temperature500°F (260°C)