产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H7H Instrument Isolation/Block hand Valve H7HIC-46Q

零件号:

Tescom-H7HIC-46Q

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2" FNPT x 3/4" MNPT
PackingGraphite
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature850°F (454.4°C)