产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H7V Instrument Isolation/Block hand Valve H7VIS-4Q

零件号:

Tescom-H7VIS-4Q

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections1/2" FNPT x 1/2" FNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature500°F (260°C)