产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series H7V Instrument Isolation/Block hand Valve H7VIS-6Q-SG

零件号:

Tescom-H7VIS-6Q-SG

An isolation hand valve integral seat globe pattern and screwed connections

Specifications

Body Material316SS
SeatIntegral
Connections3/4" FNPT x 3/4" FNPT
PackingPTFE
Orifice3/16" (4.74mm) mm Orifice
Max Pressure6000 Psig (413.7 Barg)
Max Temperature500°F (260°C)
NACE Sour GasSour Gas (NACE)2003