产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M5AK Instrument Gauge Valve M5AKVSW-46C-SG

零件号:

Tescom-M5AKVSW-46C-SG

Multi Port Gauge Metal/Soft seat Large Straight Bore Yoke Bonnet and screwed connetion

Specifications

Body Material316SSL
Seat316SS
Connections(3) 1/2" FNPT x 3/4" MSW
PackingPTFE
Orifice3/8" (9.5mm) Orifice
Max Pressure5000 psig (344.7Barg)
Max Temperature500°F (260°C)