产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M5K Instrument Gauge Valve M5KVIC-44L

零件号:

Tescom-M5KVIC-44L

Multi Port Gauge Metal seat globepattern Yoke Bonnet and screwed connetion

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections(3) 1/2" FNPT x 1/2" MNPT Long Body
PackingPTFE
Orifice1/4" (6.4mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature500°F (260°C)