产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M5YK Instrument Gauge Valve M5YKHIS-44

零件号:

Tescom-M5YKHIS-44

Multi Port Gauge Integral Angle Pattern Orifice Block Yoke Bonnet and screwed connetion

Specifications

Body Material316SS
SeatIntegral
Connections(2) 1/2" FNPT x 1/2" MNPT
PackingGraphite
Orifice1/4" (6.4mm) Orifice
Max Pressure6000 psig (413.7 Barg)
Max Temperature1000°F (537.7°C)