产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M6TW Instrument Manifold M6TWVDS-4-SG

零件号:

Tescom-M6TWVDS-4-SG

Five Valve Gas Pattern Pipe X Flange Manifold Metal and Soft Seat

Specifications

Body Material316SS
SeatDelrin
Connections1/2" FNPT Inlet X Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice Block Valves
Max Pressure3000 psig (207 barg)
Max Temperature200°F (93°C)