产品与软件

行业

服务与支持

销售与合作伙伴

产品与软件

AGI™ Series M6TW Instrument Manifold M6TWVIC-4

零件号:

Tescom-M6TWVIC-4

Five Valve Gas Pattern Pipe X Flange Manifold Metal and Soft Seat

Specifications

Body MaterialCarbon Steel
SeatIntegral
Connections1/2" FNPT Inlet X Flange Outlet
PackingPTFE
Orifice3/16" (4.74mm) Orifice Block Valves
Max Pressure6000 psig (414 barg)
Max Temperature500°F (260°C)