Add images and videos to help customers visualize the product.
ASCO™ 8030G010AC480/60,440/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 1.80 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 440 AC, 480 AC with 50/60 Hz |
| Product Weight | 1.39 lbs |
| Kit Number | 302787 |
| Coil Class | FT |
| Coil Number | 238210-088-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 180 °F |
| Orifice Size | 3/8 |
| Watt Rating | 6.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 3/8 2NC BRASS 6.1/F AC |
| Holding Current (VA) | 16 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
