Add images and videos to help customers visualize the product.
ASCO™ 8030G017AC24/60D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 2.80 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Water |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 1.50 lbs |
| Kit Number | 302790 |
| Coil Class | FT |
| Coil Number | 272610-005-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 200 °F |
| Orifice Size | 7/16 in |
| Watt Rating | 16.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Holding Current (VA) | 35 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
