Add images and videos to help customers visualize the product.
ASCO™ 8040G023AC240/60D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 9.50 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Fuel Gas |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 240 AC with 60 Hz |
| Product Weight | 1.65 lbs |
| Kit Number | 306633 |
| Coil Class | FT |
| Coil Number | 238610-058-D |
| Min to Max Ambient Temperature | -40 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 125 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 10.1 W |
| Mounting Brackets | OPTIONAL |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC ALUM 10.1/F AC |
| Holding Current (VA) | 25 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
