Add images and videos to help customers visualize the product.
ASCO™ 8214083CSAAC24/60D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 60.00 |
| Valve Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 5.67 lbs |
| Kit Number | 316727 |
| Coil Class | FB |
| Coil Number | 099257-008-D |
| Min to Max Ambient Temperature | -20 - 125 deg;F |
| Min to Max Fluid Temperature | -20 - 125 °F |
| Orifice Size | 2-3/32 in |
| Watt Rating | 20 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2X2-3/32 2NO AL 20.0/F AC |
| Holding Current (VA) | 43 |
| Seating Elastomer | NBR |
| Mounting Direction | VERTICAL AND UPRIGHT |
