Add images and videos to help customers visualize the product.
ASCO™ 8214G020BAC220/50D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 4.40 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Natural Gas |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 1.70 lbs |
| Kit Number | 316667 |
| Coil Class | F |
| Coil Number | 238610-158-D |
| Orifice Size | 3/4 in |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/2 X 3/4 2NC ALUM 17.1/F AC |
| Holding Current (VA) | 40 |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
