Add images and videos to help customers visualize the product.
ASCO™ 8214G271DC12/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 35.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Fuel Gas |
| Pipe/Port Type & Size | NPT 1 1/2 |
| Voltage | 12 DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325741 |
| Coil Number | 501695-004-D |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2 X 1-5/8 2NC AL 15.8/F DC |
