Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 117 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Vacuum |
| Pipe/Port Type & Size | NPT 2 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Voltage & Frequency | 110 AC with 50 Hz |
| Product Weight | 26.31 lbs |
| Kit Number | 302354-VM |
| Coil Class | F |
| Coil Number | 206409-011-D |
| Min to Max Ambient Temperature | 32 - 77 deg;F |
| Min to Max Fluid Temperature | 32 - 104 °F |
| Orifice Size | 3 in |
| Watt Rating | 28.2 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2-1/2 X 3 2NC AL 28.2/F AC |
| Holding Current (VA) | 51 |
| Mounting Direction | VERTICAL AND UPRIGHT |
