Add images and videos to help customers visualize the product.
ASCO™ 8215B050CSAAC480/60,440/50D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 21.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 480 AC, 440 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302352 |
| Coil Class | FT |
| Coil Number | 099257-003-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 125 °F |
| Orifice Size | 1-5/8 in |
| Watt Rating | 15.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-5/8 2NC ALUM 15.4/F AC |
| Holding Current (VA) | 27 |
| Seating Elastomer | NBR |
| Mounting Direction | Solenoid Vertical and Upright |
