Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 20.50 / 17.73 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 316726 |
| Coil Class | FT |
| Coil Number | 272610-032-D |
| Orifice Size | 1-5/8 in |
| Voltage & Frequency | 120 Volts AC with 60 Hz |
| Watt Rating | 16.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-5/8 2NC AL 16.1/F AC |
