Add images and videos to help customers visualize the product.
ASCO™ 8215G090AC120/60D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 120 AC with 60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 326407 |
| Coil Class | HP |
| Coil Number | 542617-432-D |
| Watt Rating | 28.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 2-1/2 X 3 2NC AL 28.1/H AC |
