Add images and videos to help customers visualize the product.
ASCO™ 8220G401AC240/60,220/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 4.40 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Steam |
| Pipe/Port Type & Size | NPT 3/8 |
| Voltage & Frequency | 220 AC, 240 AC with 50/60 Hz |
| Product Weight | 0.99 lbs |
| Kit Number | 323482 |
| Coil Class | FT |
| Coil Number | 238210-058-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 1/2 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 1/2 2NC BRASS 6.1/F AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
