Add images and videos to help customers visualize the product.
ASCO™ 8220G408AC24/60D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 8.80 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Steam |
| Pipe/Port Type & Size | NPT 3/4 |
| Voltage & Frequency | 24 AC with 60 Hz |
| Product Weight | 1.19 lbs |
| Kit Number | 323469 |
| Coil Class | FT |
| Coil Number | 238610-005-D |
| Min to Max Ambient Temperature | 32 - 125 deg;F |
| Min to Max Fluid Temperature | 32 - 210 °F |
| Orifice Size | 3/4 in |
| Watt Rating | 10.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC BRASS 10.1/F AC |
| Seating Elastomer | PTFE |
| Mounting Direction | ANY |
