Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Flow (Cv) | 4.10 |
| Valve Actuation | Solenoid |
| Product Weight | 1.32 lbs |
| Order Code | 8290A792VI |
| Min to Max Ambient Temperature | 15 - 140 deg;F |
| Min to Max Fluid Temperature | 15 - 366 °F |
| Orifice Size | 1/2 in |
| Item Status | Active |
| Seating Elastomer | PTFE |
