Add images and videos to help customers visualize the product.
ASCO™ 8353G053AC110/60,100/50D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Valve Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 110 AC, 100 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 316563 |
| Coil Class | FT |
| Coil Number | 238210-027-D |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-1/8 2NC 6.1/F AC |
