Spezifikationen
| Body Material | Brass |
| Flow (Cv) / Flow (Kv) | 22.50 / 19.46 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1-1/2 |
| Valve Actuation | Solenoid |
| Kit Number | 325826 |
| Coil Class | FB |
| Coil Number | 501696-106-D |
| Orifice Size | 1-1/4 in |
| Voltage | 24 Volts DC |
| Watt Rating | 30.8 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1-1/2X1-1/4 2NC BRS 30.8/F DC |
