ASCO™ EF8215G003DC12/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) / Flow (Kv) | 5.10 / 4.41 |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid - Direct Acting |
| Media | Air, Inert Gas |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 1.39 lbs |
| Kit Number | 302429 |
| Coil Class | F |
| Coil Number | 238714-004-D |
| Orifice Size | 3/4 in |
| Voltage | 12 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC AL 11.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | Any |
