Add images and videos to help customers visualize the product.
ASCO™ EF8314G301VMODC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Valve Function | 3 way - 3/2 Universal |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 3.35 lbs |
| Kit Number | 322549 |
| Coil Class | F |
| Coil Number | 238714-902-D |
| Watt Rating | 1.4 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/16 3U ST.ST. 1.4/F DC |
