Add images and videos to help customers visualize the product.
ASCO™ EF8321G004MODC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 3 way - 3/2 Normally Open |
| Pipe/Port Type & Size | NPT 3/8 |
| Valve Actuation | Solenoid |
| Voltage | 24DC |
| Product Weight | 2.01 lbs |
| Kit Number | 302931-MO |
| Coil Class | FT |
| Coil Number | 238314-006-D |
| Orifice Size | 9/32 in |
| Watt Rating | 10.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/8 X 9/32 3NO BRASS 10.6/F DC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
