Add images and videos to help customers visualize the product.
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage | 12DC |
| Product Weight | 0.00 lbs |
| Kit Number | 325073 |
| Coil Class | F |
| Coil Number | 238714-915-D |
| Watt Rating | 0.55 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4NC BRASS 0.55/F DC |
