Add images and videos to help customers visualize the product.
ASCO™ EF8353G041DC24/DCD
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Flow (Cv) | 20.00 |
| Valve Function | 2 way - 2/2 Normally Closed |
| Media | Air, Inert Gas, Inert Gas |
| Pipe/Port Type & Size | NPT 1 |
| Valve Actuation | Solenoid |
| Voltage | 24 DC |
| Min to Max Operating Pressure (Air) | 5 - 125 PSI |
| Product Weight | 0.00 lbs |
| Kit Number | 316563 |
| Coil Class | F |
| Coil Number | 238314-106-D |
| Orifice Size | 1-1/8 in |
| Watt Rating | 18.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1 X 1-1/8 2NC 18.6/F DC |
| Seating Elastomer | TPE-E |
| Mounting Direction | ANY |
