ASCO™ EFHB8214G030AC120/60,110/50D
Teilenummer:
Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Closed |
| Pipe/Port Type & Size | NPT 3/4 |
| Valve Actuation | Solenoid |
| Kit Number | 316233 |
| Coil Class | HB |
| Coil Number | 238814-132-D |
| Voltage & Frequency | 120, 110 Volts AC with 50/60 Hz |
| Watt Rating | 17.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 3/4 X 3/4 2NC ALUM 17.1/H AC |
