Add images and videos to help customers visualize the product.
ASCO™ EFHC8317G036DC125/DCD
Teilenummer:
Spezifikationen
| Body Material | Stainless Steel |
| Flow (Cv) | 0.20 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Media | Air, Inert Gas, Water, Light Oil |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage | 125 DC Battery Charging |
| Min to Max Operating Pressure (Air) | 5 - 75 PSI |
| Min to Max Operating Pressure (Water) | 5 - 55 PSI |
| Min to Max Operating Pressure (Light Oil) | 10 - 30 PSI |
| Product Weight | 1.70 lbs |
| Kit Number | 314472 |
| Coil Number | 238914-335-D |
| Orifice Size | 3/32 in |
| Watt Rating | 24.6 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 3/32 3NC S.S. 24.6/H DC |
