Add images and videos to help customers visualize the product.
ASCO™ EFHT8344G044AC220/50D
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 4 way |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid: Direct Acting |
| Voltage & Frequency | 220 AC with 50 Hz |
| Product Weight | 5.09 lbs |
| Kit Number | 302721 |
| Coil Class | HT |
| Coil Number | 238414-058-D |
| Orifice Size | 1/4 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Lead Length | 18 inch |
| Carton Note | 1/4 X 1/4 4W BRASS 8.1/H AC |
| Seating Elastomer | NBR |
| Mounting Direction | ANY |
