Add images and videos to help customers visualize the product.
ASCO™ EFHTL8321G001AC120/60,110/50K
Teilenummer:
Spezifikationen
| Body Material | Brass |
| Flow (Cv) | 0.80 |
| Valve Function | 3 way - 3/2 Normally Closed |
| Pipe/Port Type & Size | NPT 1/4 |
| Valve Actuation | Solenoid |
| Voltage & Frequency | 120 AC, 110 AC with 50/60 Hz |
| Product Weight | 0.00 lbs |
| Kit Number | 302925 |
| Coil Class | HT |
| Coil Number | 238414-032-K |
| Orifice Size | 9/32 in |
| Watt Rating | 6.1 W |
| Item Status | Active |
| Carton Note | 1/4 X 9/32 3NC BRASS 6.1/H AC |
