Spezifikationen
| Body Material | Aluminum |
| Function | 2 way - 2/2 Normally Open |
| Pipe/Port Type & Size | NPT 1/2 |
| Valve Actuation | Solenoid - Direct Acting |
| Kit Number | 302439 |
| Coil Class | FT |
| Coil Number | 238714-006-K |
| Voltage | 24 Volts DC |
| Watt Rating | 11.6 W |
| Item Status | Active |
| Lead Length | 72 inch |
| Carton Note | 1/2 X 3/4 2NO AL 11.6/F DC |
